The smarter home security camera that
can alert you to your baby crying

The C2 Wi-Fi Security Camera knows the difference between a crying baby and a compatible smoke alarm* and notifies you of either. Pick the right spot and the 145° Wide-Angle View shows what's happening in 1080p HD while detecting other movements and sounds. So you can see – and hear – more.

image

Capture every moment

Our camera works round the clock to capture every moment in high definition, so you can watch a crystal-clear live stream of what's happening at home - wherever you are. And thanks to Honeywell's smart trusted technology, it starts recording five seconds before an event happens so you'll never miss a moment again.

image

Unrivalled peace of mind

Built by a global leader in home security, the C2 helps you see and hear more of what’s important. If it detects unusual activity, it sends an alert to your smart device. So you can see it and act quickly to stop it.

image

Simple to install and use

There’s no tricky wiring – just plug it in. Your camera can be mounted on the wall or ceiling, or left freestanding for greater flexibility. The Honeywell Home app will guide you through the easy set-up process. And because it works with Amazon Alexa voice commands, you can say more too.

See what’s happening clearly

Whether it’s an unwanted visitor, a family matter or an urgent emergency, our camera gives you a crystal-clear picture of what’s happening at home. See the action in powerful 1080p HD on your mobile device ­– and act quickly if you need to.

FEATURES AND BENEFITS 

The C2 recognises many sounds and knows the difference between them. So it can alert you to your baby crying and also sends a notification if compatible smoke or carbon monoxide alarms* are triggered, letting you act quickly.

When the sun goes down, advanced night vision mode and incredible clarity helps you keep an eye on things up to 10 metres away, for more reliability, quality and peace of mind. 

With flexible mounting options to suit your home, choose the right spot and the powerful 145° wide-angle live video stream will let you see the bigger picture in pin-sharp 1080p high definition.

Set up to four special alert zones to increase sensitivity around windows or doors, or ignore background motion like ceiling fans to avoid false alerts. It means you can see more of the things you care about – and less of what you don’t. 

The handy two-way audio function means you can keep in touch with home and family wherever you are. It also means if you see your playful pet eating the mail, you can tell him to stop – right there and then.

Free cloud storage lets you stream and download clips from the past 24 hours, while the free 8GB SD card acts as back-up when there's no Wi-Fi. So you can continue to monitor securely - with all recordings protected by 256-bit advanced encryption.

 

Geofencing when you’re Home and Away

The Honeywell Home app uses geofencing to track your location, enabling Home and Away modes. It means the camera automatically turns on when you leave, then off when you return. You can also keep it on when you’re home to listen for your baby crying. Whatever you choose, it’s in tune with your movements.

Flexible mounting and easy set-up

Installation is easy, even if you’re not a DIY expert. The flexible wall, ceiling and freestanding mounting options mean there’s no complicated wiring – just plug in, connect to the Honeywell Home app and you’re ready.

phone screen
phone screen
phone screen
phone screen

The Honeywell Home app is available for Android and iOS devices. It’s easy to use – simply create an account and each time you log in, you can control your C2 camera from anywhere, anytime.

Getting started only takes a few minutes. Just plug your camera in and switch it on — the app will detect it and guide you through the simple set-up process, so you’ll soon be ready to go.

Wherever you are, you can now use your smart device to see and hear more of what’s happening at home. If you do receive an alert, it will quickly show you the recorded video footage so you can take action. And thanks to geofencing, it knows when to turn itself on and off, based on your location.

Time to relax – as well as superior safety and build, your camera is protected by a two-year guarantee. For extra peace of mind, add more cameras to watch over your whole home, all working perfectly in tune with the same Honeywell Home app.

Talk to Alexa at home

Use Amazon Echo’s cloud-based voice service, Alexa, at home. Simply speak to it, tell it you want to see and hear more of what’s going on, and it will turn on your C2 camera.

Designed to work in harmony with all your other smart technology, it’s yet another great way to keep you connected – and make your home smarter, now and in the future.

Learn More

Where to buy

You can buy the C2 Wi-Fi Security Camera online, or in-store from our approved stockists.

View Product Specifications Toggle

Video Resolution

1080p HD

Sound Detection

Y (20dB threshold)

Power Supply

Input: 100-240V, 50-60Hz, Output: Micro USB 5Vdc 2A

Adapts to your location

Yes

Motion detection

Yes

Wi-Fi

Dual band 2.4/5GHz, 802.11 b/g/n

Dimensions

75(w) x116(h) x 75(d) mm

Micro SD card capacity

Up to 64 GB SDXC, recommend Class 10

Viewing angle

145º wide-angle view

Two-way audio

Yes (push to talk)

24/7 live video

Yes

Home and Away mode

Yes

Live video streaming

Yes

Minimum bandwidth

2.048 Mbps

Weight

Camera & Base 199.2g, Camera alone 109g

Two year guarantee

Yes

Digital zoom

6x

Night vision

Yes - up to 10m

Smart Mobile Alerts

Yes

Self Monitored?

Yes

Cloud video storage

24 hours free (rolling)

Bluetooth low energy

Yes

Video compression

MPEG-4 (H.264)

Pack contents

Honeywell Home C2 W-Fi Security Camera, Screw and wall plug, Power supply, 8GB SD card, CCTV sticker

Adjustable alert zones

4

Mounting options

Wall, Ceiling or Table Top

256 Bit AES Encryption

Yes

Image Quality

2 MP

Local Video Storage

Free 8GB SD card

Intelligent Sound Detection

Detects Smoke/CO Alarm/Baby crying and sends notification

Operating temperature

0ºC - 40ºC

More Features. More Security.

With its enhanced features and improved performance, the Honeywell Home C2 Wi-Fi Security Camera takes your home security to another level.

C2

Toggle

Intelligent sound detection Smoke & CO Alarms* & Baby Crying
Digital zoom x6
Wide-angle view 145°
Video resolution 1080p
Night Vision Range 10m
Works WIth Amazon Alexa & IFTTT
Adjustable Alert Zones 4x
Mounting position Wall, Table & Ceiling Mounting
Geofencing Yes
Intelligent sound detection Smoke & CO Alarms*
Digital zoom x5
Wide-angle view 135°
Video resolution 720p
Night Vision Range 5m
Works WIth Amazon Alexa & IFTTT
Adjustable alert zones 2x
Mounting position Wall & Table Mounting
Geofencing Yes

*For a list of compatible alarms, see our support articles.

Help and support

We believe in making life easier for our customers. That’s why we’ve made it simple to install your new C2 Wi-Fi Security Camera yourself, even if you’re not a DIY expert. Setting up and using the camera is equally as simple, thanks to the intuitive Honeywell Home app – but if you do have a question, help is always at hand. Browse our selection of helpful videos, user guides and support articles and you’ll be sorted in no time.

Find out more