The home security camera that works around the clock, wherever you are.

The C1 Wi-Fi Security Camera means you never need to worry about missing an event when you’re not there. It’s always on when you’re away from home — recording events as they happen and notifying you of any movement or recognised sounds. So you can see it, and stop it. 

image

Capture every moment

Our camera works round the clock to capture every moment in high definition, so you can watch a crystal-clear live stream of what’s happening at home – wherever you are. And thanks to Honeywell’s smart trusted technology, it starts recording five seconds before an event happens so you’ll never miss a moment again.

Phone Icon

Unrivalled peace of mind

Built by a global leader in home security, the C1 sends rapid notifications to your smart device if something unusual happens. So you can see it and stop it.

Spanner Icon

Super-simple to install and use

Designed with you in mind, with flexible mounting options, our camera is easy to install and use. Just plug it in and set up via the intuitive Honeywell Home app and you’ll be up and running in minutes. It’s integrated with Amazon Alexa too – so voice control is equally simple.

Receive a clear picture of what’s happening

Whatever happens at home, you can soon see it in powerful 720p high definition. Whether it’s an intruder, a domestic drama or a playful pet, you can watch it clearly on your mobile device – and take action.

Features & Benefits

Intelligent Sound Detection

The C1 recognises specific noises, like existing* smoke or carbon monoxide alarms, and sends a rapid push notification or email to your smart device. It’s the easy way to know if these critical alarms are sounding when you’re away.

High Definition wide-angle view

The C1 gives you a perfect view of your home. So no fuzzy screen. No blurry shapes. No pan-and-tilt. Just a powerful 135° wide-angle live video stream with 5x digital zoom that shows you what’s happening in 720p high definition.

Night Vision up to 5m

Security and safety don’t stop when the sun goes down. Our camera’s special night vision mode helps you keep an eye on things up to five metres away, so you can enjoy superior security by capturing every moment around the clock.

Two Adjustable Alert Zones 

None of us likes false alerts, but with two Adjustable Alert Zones, you can choose to ignore background motion, like ceiling fans. Alternatively, you can use them to increase sensitivity around important areas like doors and windows.

Two-way audio puts you in touch

You might be out of sight but you can still stay in touch with family members – and those mischievous pets – with the handy two-way audio function. So as well as watching what’s happening via live stream, you can also speak to whoever’s at home.

Free Secure cloud and SD Card storage

Free cloud storage lets you stream and download clips from the past 24 hours, while the free 8GB SD card acts as back-up when there’s no Wi-Fi, so you can continue to monitor securely – with all recordings protected by 256-bit advanced encryption.

Geofencing when you're Home or Away 

The Honeywell Home app uses geofencing technology to track your location and enable Home and Away modes. So it automatically turns the camera on when you leave the house, then off again when you come home – meaning it’s always in tune with your movements.

Easy to set up

There’s no tricky wiring to worry about, just plug it in. Your camera can be wall-mounted or freestanding for greater flexibility. Plus the Honeywell Home app will guide you through the easy set-up process.

phone screen
phone screen
phone screen
phone screen

The Honeywell Home app is available for Android and Apple devices. It’s easy to use – simply create an account and each time you log in, you can control your C1 Wi-Fi Security Camera from anywhere, anytime.

Getting started only takes a few minutes. Just plug your camera in and switch it on — the app will detect it and guide you through the simple set-up process.

That’s it – you’re ready. Wherever you are, you can now use your smartphone or tablet to monitor your home and manage your home security. As soon as you receive an alert, the camera intelligently shows you the recorded video footage so you can take action.

As well as superior safety and quality build, your camera is protected by a two-year guarantee. For further peace of mind, adding multiple cameras lets you watch over your whole home – and they all work perfectly in tune with the same Honeywell Home app.

Talk to Alexa at home

Use Amazon Echo’s cloud-based voice service, Alexa, at home. Simply speak to it, tell it you want to keep an eye on things around the house, and it will turn on your C1 camera.

Designed to work in harmony with all your other smart technology, it’s yet another great way to keep you connected – and make your home smarter, now and in the future.

Learn More

Where to buy

You can buy the C1 Wi-Fi Security Camera online, or in-store from our approved stockists.

View Product Specifications Toggle

Video Resolution

720p HD

Viewing Angle

135° wide-angle view

Digital Zoom

5x

Adjustable Alert Zones

2

Sound Detection

Y (50 dB threshold)

Two-way Audio

Yes (push to talk)

Night Vision

Yes - Up to 5m

Mounting Options

Wall or Table Top

Power Supply

Input: 100-240V, 50-60Hz, Output: Micro USB 5V dc 2A

24/7 Live Video

Yes

Smart Mobile Alerts

Yes

256-Bit AES Encryption

Yes

Adapts To Your Location

Yes

Home And Away Mode

Yes

Self Monitored?

Yes

Image Quality

1MP

Motion Detection

Yes

Live Video Streaming

Yes

Cloud Video Storage

24 hours free (rolling)

Local Video Storage

Free 8GB SD Card

Wi-Fi

Single band 2.4 GHz, 802.11 b/ g/ n

Minimum Bandwith

1.333 Mbps

Bluetooth Low Energy

Yes

Intelligent Sound Detection

Detects Smoke/ CO Alarm sounds and sends notification

Dimensions

63 (w) x 112 (h) x 46 (d) mm

Weight

Camera & Base 113g, Camera Alone 85g

Video Compression

MPEG-4 (H.264)

Operating Temperature

0°C - 40°C

Micro SD Card Capacity

Up to 64 GB SDXC, recommend Class 10

2 Year Guarantee

Yes

Pack Contents

C1 Wi-Fi Security Camera, Screw and Wall Plug, Power Supply, 8GB Micro SD Card, CCTV Sticker

What security system do you need?

Like the C1 the C2 works around the clock to monitor your home. Whether it's enhanced features or sticking to the basics you can choose the camera that's right for you.

C1

Toggle

Intelligent sound detection Smoke & CO Alarms*
Digital zoom x5
Wide-angle view 135°
Video resolution 720p
Night vision range 5m
Works With Amazon Alexa & IFTTT
Adjustable alert zones 2x
Mounting position Wall & Table Mounting
Geofencing Yes
Intelligent sound detection Smoke & CO Alarms* & Baby Crying
Digital zoom x6
Wide-angle view 145°
Video resolution 1080p
Night vision range 10m
Works With Amazon Alexa & IFTTT
Adjustable alert zones 4x
Mounting position Wall, Table & Ceiling Mounting
Geofencing Yes

*For a list of compatible alarms, see our support articles.

Help and support

We believe in making life easier for our customers. That’s why we’ve made it simple to install your new C1 Wi-Fi Security Camera yourself, even if you’re not a DIY expert. Setting up and using the camera is equally as simple, thanks to the intuitive Honeywell Home app – but if you do have a question, help is always at hand. Browse our selection of helpful videos, user guides and support articles and you’ll be sorted in no time.

Find Out More